D487450W225A2FB0 GBMDV3

Butterfly valve, manual

Item number: 88919776
Description
Type D487 Butterfly valve, manually operated
DN 450 DN 450
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 2 EN 1092 PN 10
Body material 5 ASTM A216 WCB, cast steel
Disc material A 1.4408
Shaft material 2 AISI 316 / 1.4401
Liner material F SBR-AB/P (abrasion resistant)
Liner fixing B Seat bonded into body
Control function 0 Manually operated
Actuator version GBMDV3 Gearbox, cast iron

The GEMÜ D487 Victoria soft-seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standardized installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible