D488 40W334A1SBU5 AEJ4C35

Butterfly valve, motorized

Item number: 88750224
Description
Type D488 Butterfly valve, motorized
DN 40 DN 40
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 3 16 bar
Connection type 3 PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material 4 ASTM A351, CF8M
Disc material A 1.4408
Shaft material 1 AISI 420 / 1.4021
Liner material S Silicone (MVQ)
Liner fixing B Seat bonded into body
Voltage/Frequency U5 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module AE OPEN/CLOSE control, 2 additional potential-free limit switches, class A (EN15714-2)
Actuator version J4C35 Actuator, motorized, operating time 9s, torque 35Nm, J+J, type J4 heating, IP67

The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible