D451150W225 1142AU30KD0

Butterfly valve, pneumatic NO

Item number: 88470535
Description
Type D451 Butterfly valve, pneumatically operated
DN 150 DN 150
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 2 EN 1092 PN 10
Body material 5 PP, reinforced
Disc material 1 PVC-U
Shut-off seal material 14 EPDM
Control function 2 Normally open (NO)
Operator version AU30KD Single acting, ASR0300US14 F07F10YS22A
Operator particulars 0 Anodized aluminium

The GEMÜ D451 soft seated butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version.

  • Low weight
  • Corrosion resistant plastic body
  • Short operating times
  • UV resistant
  • Low torque