R480 50L332A1VLF0305 D09 0107

Butterfly valve, bare shaft

Item number: 88893133
Description
Type R480 Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN 50 DN 50
Body configuration L Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure 3 16 bar
Connection type 3 PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material 2 EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material A 1.4408
Shaft material 1 1.4021
Liner material V FKM
Liner fixing L Liner loose
Execution type 0107 Valve free of oil and grease, cleaned on the media side and packed in a PE bag
Actuator flange F03 F03, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211
Shaft connection and size D09 Square, diagonal, WAF 9 mm

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ R480 Victoria soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.

  • Low torques thanks to PTFE coated bushes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Liner material is easy to read when installed
  • Sleek disc design for higher Kv values
  • Robust body coating comparable to ISO 12944-6 C5