Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN
150
DN 150
Body configuration
W
Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure
3
16 bar
Connection type
3
PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material
2
EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material
A
1.4408
Shaft material
1
1.4021
Liner material
Z
EPDM-HT (FDA certification)
Liner fixing
L
Liner loose
Actuator flange
F05
F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
The GEMÜ R480 Victoria soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Low torques thanks to PTFE coated bushes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Liner material is easy to read when installed
Sleek disc design for higher Kv values
Robust body coating comparable to ISO 12944-6 C5
The soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: R480: Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN: 150: DN 150
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material: A: 1.4408
Shaft material: 1: 1.4021
Liner material: Z: EPDM-HT (FDA certification)
Liner fixing: L: Liner loose
Actuator flange: F05: F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Shaft connection and size: D17: Square, diagonal, WAF 17 mm
The GEMÜ R480 Victoria soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: R480: Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN: 150: DN 150
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material: A: 1.4408
Shaft material: 1: 1.4021
Liner material: Z: EPDM-HT (FDA certification)
Liner fixing: L: Liner loose
Actuator flange: F05: F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Shaft connection and size: D17: Square, diagonal, WAF 17 mm
Item number: 88820361 R480150W332A1ZLF0507 D17
Die weichdichtende, zentrische Absperrklappe aus Metall verfügt über ein freies Wellenende mit Kopfflansch nach EN ISO 5211. Die Absperrklappe ist in den Nennweiten DN 25 bis 600 und in genormten Einbaulängen ISO 5752/20 | EN 558-1/20 | API 609 Kategorie A (DIN 3202 K1) in den Gehäusevarianten Wafer, LUG und U-Sektion verfügbar.
Typ: Absperrklappe, freies Wellenende, Körper mit C5-M Beschichtung (min. 250µm) und integrierter Leckagenut, ausblassichere Welle mit Staubschutz, mehrfach durch PTFE-Buchse gelagert, mehrfach-Dichtsystem mit Einführschräge, Material in eingebautem Zustand ablesbar
DN: 150: DN 150
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF EN 558 Reihe 20
Betriebsdruck: 3: 16 bar
Anschlussart: 3: PN 16 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 2: EN-GJS-400-15 (GGG40), Epoxy beschichtet 250 µm
Werkstoff Scheibe: A: 1.4408
Werkstoff Welle: 1: 1.4021
Werkstoff Absperrdichtung: Z: EPDM-HT (FDA-Zertifizierung)
Manschetten-Fixierung: L: Manschette lose
Antriebsflansch: F05: F05, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211
Wellenform und -größe: D17: Vierkant, diagonal, SW 17 mm
Die weichdichtende, zentrische Absperrklappe GEMÜ R480 Victoria aus Metall verfügt über ein freies Wellenende mit Kopfflansch nach EN ISO 5211. Die Absperrklappe ist in den Nennweiten DN 25 bis 600 und in genormten Einbaulängen ISO 5752/20 | EN 558-1/20 | API 609 Kategorie A (DIN 3202 K1) in den Gehäusevarianten Wafer, LUG und U-Sektion verfügbar.
Typ: R480: Absperrklappe, freies Wellenende, Körper mit C5-M Beschichtung (min. 250µm) und integrierter Leckagenut, ausblassichere Welle mit Staubschutz, mehrfach durch PTFE-Buchse gelagert, mehrfach-Dichtsystem mit Einführschräge, Material in eingebautem Zustand ablesbar
DN: 150: DN 150
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF EN 558 Reihe 20
Betriebsdruck: 3: 16 bar
Anschlussart: 3: PN 16 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 2: EN-GJS-400-15 (GGG40), Epoxy beschichtet 250 µm
Werkstoff Scheibe: A: 1.4408
Werkstoff Welle: 1: 1.4021
Werkstoff Absperrdichtung: Z: EPDM-HT (FDA-Zertifizierung)
Manschetten-Fixierung: L: Manschette lose
Antriebsflansch: F05: F05, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211
Wellenform und -größe: D17: Vierkant, diagonal, SW 17 mm
Artikelnummer: 88820361 R480150W332A1ZLF0507 D17
La vanne papillon métallique à axe centré et à étanchéité compressible dispose d'un axe libre avec plan de pose suivant EN ISO 5211. La vanne papillon est disponible dans les diamètres nominaux DN 25 à 600et avec les valeurs d'encombrement normalisées suivant ISO 5752/20 | EN 558-1/20 | API 609 catégorie A (DIN 3202 K1) dans les versions de corps annulaire, à oreilles taraudées et à section en U.
Type: R480: Vanne papillon, axe libre, corps avec revêtement C5-M (min. 250µm) et gorge de fuite intégrée, axe anti-éjection avec protection anti-poussière, montage multiple grâce à la douille en PTFE, système d'étanchéité multiple avec chanfrein d'insertion, matériau peut être lu en état installé
DN: 150: DN 150
Forme du corps: W: Version annulaire (Wafer), encombrement FTF EN 558 série 20
Pression de service: 3: 16 bar
Type de raccordement: 3: PN 16 / Bride EN 1092, FTF EN 558 rangée 20
Matériau du corps: 2: EN-GJS-400-15 (GGG40), revêtue Epoxy 250 µm
Matériau du disque: A: 1.4408
Matériau de l'axe: 1: 1.4021
Matériau du joint d'étanchéité: Z: EPDM-HT (certification FDA)
Fixation de la manchette: L: Manchette non solidaire
Bride de actionneur: F05: F05, type de bride DIN EN ISO 5211, F07, Type de Bride DIN EN ISO 5211
Forme et taille de l'axe: D17: Carré, diagonal, SW 17 mm
La vanne papillon métallique à axe centré et à étanchéité compressible GEMÜ R480 Victoria dispose d'un axe libre avec plan de pose suivant EN ISO 5211. La vanne papillon est disponible dans les diamètres nominaux DN 25 à 600et avec les valeurs d'encombrement normalisées suivant ISO 5752/20 | EN 558-1/20 | API 609 catégorie A (DIN 3202 K1) dans les versions de corps annulaire, à oreilles taraudées et à section en U.
Type: R480: Vanne papillon, axe libre, corps avec revêtement C5-M (min. 250µm) et gorge de fuite intégrée, axe anti-éjection avec protection anti-poussière, montage multiple grâce à la douille en PTFE, système d'étanchéité multiple avec chanfrein d'insertion, matériau peut être lu en état installé
DN: 150: DN 150
Forme du corps: W: Version annulaire (Wafer), encombrement FTF EN 558 série 20
Pression de service: 3: 16 bar
Type de raccordement: 3: PN 16 / Bride EN 1092, FTF EN 558 rangée 20
Matériau du corps: 2: EN-GJS-400-15 (GGG40), revêtue Epoxy 250 µm
Matériau du disque: A: 1.4408
Matériau de l'axe: 1: 1.4021
Matériau du joint d'étanchéité: Z: EPDM-HT (certification FDA)
Fixation de la manchette: L: Manchette non solidaire
Bride de actionneur: F05: F05, type de bride DIN EN ISO 5211, F07, Type de Bride DIN EN ISO 5211
Forme et taille de l'axe: D17: Carré, diagonal, SW 17 mm
Numéro d'article: 88820361 R480150W332A1ZLF0507 D17
The tender texts have been copied to the clipboard