B24 20D59C35HL 1537

Ball valve, manual 2/2-way

Item number: 88749231
Description
Type B24 Ball valve, metal, manually operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5,  ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN 20 DN 20
Body/ball configuration D 2/2-way body
Connection type 59 Spigot ASME BPE
Ball valve material C3 1.4435 / ASTM A351, low ferrite <3% (similar 316L Δ Fe<3%) (body, end caps, ball), 1.4409 / SS316L (stem)
Liner material 5H TFM 1600 (FDA certification), cavity filled
Control function L Manually operated, lockable hand lever
Execution type 1537 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces *), to DIN 11866 HE4, electropolished internal / external, *) for pipe inside-Ø ≤ 6 mm, in the spigot Ra ≤ 0.8 µm
Surface 1537 Ra <= 0.4 µm (15 µin.) for media wetted surfaces *), to DIN 11866 HE4, electropolished internal / external, *) for pipe inside diameter ≤ 6 mm, inside the spigot Ra ≤ 0.8 µm

The GEMÜ B24 3-piece body 2/2-way metal ball valve is manually operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.

  • Checked delta ferrite material < 3% (1.4435)
  • Material certificates for media wetted components
  • Media wetted surfaces according to ASME SF5 (Ra 0.51 µm)
  • Butt weld spigots in extended orbital welding design
  • Optionally available with cavity-filled seat
  • Suitable for vacuum applications
  • Option: ATEX version
  • Ball valve body, assembled free of oil/grease