The GEMÜ 537 2/2-way globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A handwheel extension available as an option enables installation of the valve in insulated pipelines.
High flow rates and compact design
Continuous series with SG iron and stainless steel bodies
Can be retrofitted with a pneumatic actuator
Seat seal made of PTFE or PTFE/fibreglass
Suitable for vacuum up to 20 mbar (a)
Handwheel locknut for fixing the spindle, in order to set a continuous flow rate
The 2/2-way globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A handwheel extension available as an option enables installation of the valve in insulated pipelines.
Type: 537: Globe valve, manually operated, plastic handwheel
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 1: Actuator size 1
Regulating cone: RS281: 4 m³/h - mod.EQ
Execution type: 2013: Spindle seal PTFE-PTFE
Special version: C: Rigid plug fixing
The GEMÜ 537 2/2-way globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A handwheel extension available as an option enables installation of the valve in insulated pipelines.
Type: 537: Globe valve, manually operated, plastic handwheel
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 1: Actuator size 1
Regulating cone: RS281: 4 m³/h - mod.EQ
Execution type: 2013: Spindle seal PTFE-PTFE
Special version: C: Rigid plug fixing
Item number: 88807228 537 15D1137 50 1RS2812013 C
Das 2/2-Wege-Geradsitzventil verfügt über ein ergonomisch geformtes Kunststoffhandrad und wird manuell betätigt. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung; dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der Abstreifring vor der Stopfbuchspackung schützt die Dichtung zusätzlich vor Verschmutzung und Beschädigung. Eine optional verfügbare Handradverlängerung ermöglicht den Einbau des Ventils in isolierte Rohrleitungen.
Typ: Geradsitzventil, manuell betätigt, Kunststoff-Handrad
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 11: Flansch EN 1092, PN 40, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5: PTFE
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 1: Antriebsgröße 1
Regelkegel: RS281: 4 m³/h - mod.EQ
Ausführungsart: 2013: Spindelabdichtung PTFE-PTFE
Sonderausführung: C: Starre Tellerbefestigung
Das 2/2-Wege-Geradsitzventil GEMÜ 537 verfügt über ein ergonomisch geformtes Kunststoffhandrad und wird manuell betätigt. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung; dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der Abstreifring vor der Stopfbuchspackung schützt die Dichtung zusätzlich vor Verschmutzung und Beschädigung. Eine optional verfügbare Handradverlängerung ermöglicht den Einbau des Ventils in isolierte Rohrleitungen.
Typ: 537: Geradsitzventil, manuell betätigt, Kunststoff-Handrad
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 11: Flansch EN 1092, PN 40, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5: PTFE
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 1: Antriebsgröße 1
Regelkegel: RS281: 4 m³/h - mod.EQ
Ausführungsart: 2013: Spindelabdichtung PTFE-PTFE
Sonderausführung: C: Starre Tellerbefestigung
Artikelnummer: 88807228 537 15D1137 50 1RS2812013 C
La vanne à clapet à siège droit 2/2 voies GEMÜ 537 est équipée d'un volant ergonomique en plastique et est à commande manuelle. L’étanchéité au niveau de l’axe de la vanne est réalisée par un ensemble presse-étoupe fiable se positionnant de lui-même et ne nécessitant qu'un entretien minime, même après une utilisation prolongée. Un joint racleur placé devant le presse-étoupe protège les joints contre l’encrassement et l'endommagement. Une rallonge de volant disponible en option permet le montage de la vanne sur des tuyauteries calorifugées.
Type: 537: Vanne à clapet à siège droit, command manuelle, volant en plastique
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 11: Brides EN 1092 / PN40 / forme B, encombrement EN 558, série 1 ISO 5752, série de base 1
Matériau du corps de vanne: 37: 1.4408, Inox de fonderie
Etanchéité du siège: 5: PTFE
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 1: Taille d'actionneur 1
Clapet de régulation: RS281: 4 m³/h - mod.EQ
Type d'exécution: 2013: Joint d'axe PTFE/PTFE
Version spéciale: C: Montage clapet fixe
La vanne à clapet à siège droit 2/2 voies GEMÜ 537 est équipée d'un volant ergonomique en plastique et est à commande manuelle. L’étanchéité au niveau de l’axe de la vanne est réalisée par un ensemble presse-étoupe fiable se positionnant de lui-même et ne nécessitant qu'un entretien minime, même après une utilisation prolongée. Un joint racleur placé devant le presse-étoupe protège les joints contre l’encrassement et l'endommagement. Une rallonge de volant disponible en option permet le montage de la vanne sur des tuyauteries calorifugées.
Type: 537: Vanne à clapet à siège droit, command manuelle, volant en plastique
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 11: Brides EN 1092 / PN40 / forme B, encombrement EN 558, série 1 ISO 5752, série de base 1
Matériau du corps de vanne: 37: 1.4408, Inox de fonderie
Etanchéité du siège: 5: PTFE
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 1: Taille d'actionneur 1
Clapet de régulation: RS281: 4 m³/h - mod.EQ
Type d'exécution: 2013: Joint d'axe PTFE/PTFE
Version spéciale: C: Montage clapet fixe
Numéro d'article: 88807228 537 15D1137 50 1RS2812013 C
The tender texts have been copied to the clipboard