Are you replacing your actuator and have an accessory that you want to re-use? If the actuators are not the same generation, please get in touch with your GEMÜ contact person. You can find further information online via www.gemu-group.com/actuator-redesign
Type: 9695: Actionneur plastique, pneumatique
Taille de membrane: 40: Taille de membrane 40
Forme de corps: D: pour corps 2 voies
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: HDN: Taille d'actionneur HDN
Type: 9695: Actionneur plastique, pneumatique
Taille de membrane: 40: Taille de membrane 40
Forme de corps: D: pour corps 2 voies
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: HDN: Taille d'actionneur HDN
Numéro d'article: 88703475 9695 40D 1HDN
Type: 9695: Plastic operator
Diaphragm size: 40: Diaphragm size 40
Actuator use: D: 2/2-way body
Control function: 1: Normally closed (NC)
Actuator version: HDN: Operator size HDN
Information: INFO_REDESIGN: Are you replacing your actuator and have an accessory that you want to re-use? If the actuators are not the same generation, please get in touch with your GEMÜ contact person. You can find further information online via www.gemu-group.com/actuator-redesign
Type: 9695: Plastic operator
Diaphragm size: 40: Diaphragm size 40
Actuator use: D: 2/2-way body
Control function: 1: Normally closed (NC)
Actuator version: HDN: Operator size HDN
Information: INFO_REDESIGN: Are you replacing your actuator and have an accessory that you want to re-use? If the actuators are not the same generation, please get in touch with your GEMÜ contact person. You can find further information online via www.gemu-group.com/actuator-redesign
Item number: 88703475 9695 40D 1HDN
The tender texts have been copied to the clipboard