801R50D33 314 172 4000

Variable area flowmeter

Item number: 88074465
Description
Type 801 Variable area flowmeter, PVC float, (series 800)
RoHS conformance R Conformance to RoHS
DN 50 DN 50
Body configuration D Straight through tube
Connection type 33 Union end with inch insert - BS (socket)
Metering tube material 3 PVC-U, transparent
O-ring material 14 EPDM
Union material 1 Insert PVC-U, union nut PP grey
Metering tube size 72 Conus 72
Measuring range 4000 Maximum measuring range of flowmeter
Medium Wasser Water
Temperature 20°C Medium temperature
Scale minimum 0,4 Lower measuring range limit of scale
Scale maximum 4 Upper measng range limit of scale
Unit m³/h Cubic metres per hour

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts