1240000Z01AZ0100M1M1075

Electrical position indicator

Item number: 88823667
Description
Type 1240 Electrical position indicator
Fieldbus 000 Without
Accessory Z Accessory
Housing material 01 Unterteil PPS, Oberteil PC
Device version AZ Open/close
Electrical connection 01 M12 plug, 5-pin
Option 00 Without
Switch M1 Microswitch, 24VDC, 250VAC Crouzet, V4S, SPDT
Connection diagram M1 Microswitch, change-over contact, SPDT
Travel sensor version 075 Potentiometer, 75 mm length

The GEMÜ 1240 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. The product has been designed specially for valves with a stroke of 5 to 75 mm.

  • Position feedback via microswitches, optionally via 2-wire NAMUR proximity switches or 3-wire proximity switches
  • Adjustable switch point tolerances using locking levers
  • Can be fitted to GEMÜ valves or third-party actuators