The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
High reliability, even in high vibration applications
Simple operation
Various designs and connections
Sizes from ¼" to 2"
Suitable for high-purity media
Available as "Space saver version", for space-saving connection
Le corps est en PFA et les écrous-raccords en PFA, PVDF ou CPFA. Toutes les pièces sont fabriquées en salle blanche, et disposent d'une bonne résistance chimique. La conception présente une zone morte largement réduite.
Type: FUST: Raccord en T Flare x Space Saver
Matériau de l'écrou: 75: Écrou PVDF
Raccordement X: 4: 1/4 " code international: 4
Space saver Y: Y: Space saver en position Y
Raccordement Y: 4: 1/4 " code international: 4
Raccordement Z: 4: 1/4 " code international: 4
Matériau du raccord: 30: PFA, alcane akoxyperfluoré
Version High Purity: HP: High Purity
Le corps est en PFA et les écrous-raccords en PFA, PVDF ou CPFA. Toutes les pièces sont fabriquées en salle blanche, et disposent d'une bonne résistance chimique. La conception présente une zone morte largement réduite.
Type: FUST: Raccord en T Flare x Space Saver
Matériau de l'écrou: 75: Écrou PVDF
Raccordement X: 4: 1/4 " code international: 4
Space saver Y: Y: Space saver en position Y
Raccordement Y: 4: 1/4 " code international: 4
Raccordement Z: 4: 1/4 " code international: 4
Matériau du raccord: 30: PFA, alcane akoxyperfluoré
Version High Purity: HP: High Purity
Numéro d'article: 88380974 FUST 75 4Y 4 4 30 HP
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUST: Union tee Flare connection and space saver
Union nut material: 75: PVDF for flare connection
Connection X: 4: 1/4", international code: 4
Space saver-Y: Y: Space saver in Y-position
Connection Y: 4: 1/4", international code: 4
Connection Z: 4: 1/4", international code: 4
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUST: Union tee Flare connection and space saver
Union nut material: 75: PVDF for flare connection
Connection X: 4: 1/4", international code: 4
Space saver-Y: Y: Space saver in Y-position
Connection Y: 4: 1/4", international code: 4
Connection Z: 4: 1/4", international code: 4
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
Item number: 88380974 FUST 75 4Y 4 4 30 HP
The tender texts have been copied to the clipboard