723 50D78 514U5 E2J4C20R1187

Ball valve, motor. 2/2-way

Item number: 88798619
Description
Type 723 Ball valve, plastic, motorized
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 78 Union ends with DIN insert (for IR butt welding)
Ball valve material 5 PP-H, grey
Liner material 14 EPDM
Voltage/Frequency U5 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module E2 Control module, external set value 0/4-20mA
Actuator version J4C20 Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
Ball configur./port position R R-port (control ball) for control range 0 ° - 90 ° Linear characteristic between ball position and percentage flow
Execution type 1187 Insert in PE

The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Low weight
  • Choice of various body materials and connection types
  • Available as shut off or control valve
  • 2/2 and 3/2-way versions available