532 50D 8375G3 2R28512023

Globe valve, pneumatic

Item number: 88517389
Description
Type 532 Globe valve, pneumatically operated, aluminium piston actuator
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 37 1.4408, investment casting
Seat seal 5G PTFE, glass fibre reinforced
Control function 3 Double acting (DA)
Actuator version 2 Operator size 2
Regulating cone R2851 20 m³/h - linear
Execution type 2023 For higher operating temperatures

The GEMÜ 532 2/2-way globe valve has a robust aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut-off or control valve
  • Robust actuator housing made of aluminium
  • Low frictional forces due to sleeve in the actuator head enable good control characteristics
  • Faster actuator replacement and easily rotatable due to fixing via union nut
  • Available with stainless steel bellows as spindle seal
  • Suitable for vacuum up to 20 mbar (a)