550 15D80C21012K1R33311909

Angle seat globe valve, pneu.

Item number: 88804453
Description
Type 550 Angle seat globe valve, pneumatically operated, stainless steel piston actuator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 80 Clamps ASME BPE Face to face ASME BPE
Valve body material C2 1.4435, investment casting
Seat seal 10 1.4404
Control function 1 Normally closed (NC)
Actuator version 2K1 Actuator size 2K1
Regulating cone R3331 1 m³/h - mod.EQ
Type of design 1909 Internal <= Ra 0.4 µm mechanically polished, external surface electrolytically gloss polished
Surface 1909 Ra <= 0.4 µm internal, mechanically polished, external surface electrolytically gloss polished

The GEMÜ 550 2/2-way angle seat globe valve has a low-maintenance stainless steel piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Suitable for shut-off and control functions for gaseous, liquid and viscous media
  • Suitable for vacuum up to 20 mbar (a)
  • Wide range of adaptation options for add-on components and accessories
  • Free from non-ferrous metals
  • Optional for food contact according to Regulation (EC) No. 1935/2004
  • Particularly compact design, actuator size 0G1/0M1