565 6D 120 411T2C 630

Control valve pneu.

Item number: 88318983
Description
Type 565 Control valve, pneumatically operated
DN 6 DN 6
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 20 PVDF
Seal material 4 FPM
Control characteristic C Regulating cone, equal-percentage
Kv value 630 630 l/h
Control function 1 Normally closed (NC)
Operator version 1T2 Operator size 1T2

The GEMÜ 565 2/2-way globe control valve has a stainless steel piston actuator and is pneumatically operated. All actuator parts are made from stainless steel (except seals). It is available with a Normally Closed control function (NC). PVC-U and PVDF are available as valve body materials. The control valve can only be operated with an electro-pneumatic positioner or process controller. Direct or remote mounting of a positioner (GEMÜ 1434, 1435, 1436) is required.

  • Suitable for inert, corrosive, liquid and gaseous media
  • Hermetic separation between medium and actuator