673 50D59401304TS 1508

Diaphragm valve, manual

Item number: 88085348
Description
Type 673 Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 59 Spigots ASME BPE
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 13 EPDM
Control function 0 manually operated
Actuator version 4TS With seal adjuster, black handwheel
Execution type 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 50 Diaphragm size 50

The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
  • Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body