687 10D17C3171B/N 1500

Diaphragm valve, pneumatic

Item number: 88632675
Description
Type 687 Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN 10 DN 10
Body configuration D 2/2-way body
Connection type 17 Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material C3 1.4435, investment casting
Diaphragm material 17 EPDM
Control function 1 Normally closed (NC)
Actuator version B/N Operator size B/N
Execution type 1500 Ra <= 6.3 µm (250 µin.) for media wetted surfaces, blasted internal / external
Surface 1500 Ra ≤ 6.3 μm (250 μin.) for media wetted surfaces, blasted internal/external
Diaphragm size 10 Diaphragm size 10

The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • Wide range of adaptation options for add-on components and accessories