R690 20D 7 1291EDN

Diaphragm valve, pneumatic

Item number: 88688940
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 7 Union end with DIN insert (socket)
Valve body material 1 PVC-U, grey
Diaphragm material 29 EPDM
Control function 1 Normally closed (NC)
Actuator version EDN Actuator size EDN (diaphragm size 20)
Diaphragm size 20 Diaphragm size 20

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure