R690 80D 4 1291MDN 1148

Diaphragm valve, pneumatic

Item number: 88800857
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 80 DN 80
Body configuration D 2/2-way body
Connection type 4 Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 1 PVC-U, grey
Diaphragm material 29 EPDM
Control function 1 Normally closed (NC)
Actuator version MDN Operator size MDN (diaphragm size 80)
Execution type 1148 PP flange with steel core, PVC flange sleeve glued to the valve
Diaphragm size 80 Diaphragm size 80

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure