C4801T2U2W2A1ELF30 W100

Butterfly valve, bare shaft

Item number: 88448611
Description
Type C480 Butterfly valve, bare shaft
DN 1T2 DN 1200
Body configuration U Double flange version (U-Section), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type W AWWA C207, face-to-face dimension FTF EN 558 series 20
Body material 2 EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material A 1.4408
Shaft material 1 AISI 420 / 1.4021
Shut-off seal material E EPDM
Liner fixing L Seat loose
Actuator flange F30 F30, flange type DIN EN ISO 5211
Shaft connection and size W100 Shaft diameter 100 mm, 2 keyways
Shaft length 100 100 mm

The GEMÜ C480 soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN700 - 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Simple installation
  • Low torques
  • Modular construction
  • Advanced seal design - even for larger diameters