Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version
0015U
00015 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set
SC4
Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
Actuator flange
F04
F04, flange type DIN EN ISO 5211
Coupling and wrench size
S11
Star, WAF = 11 mm
Material
A
General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range
3,5-7,0
3,5-7,0 bar
GEMUE type
SU01
SC0015U
GEMUE actuator spring set
R
SC4, Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
GEMUE connection
O
F04 S11
GEMUE actuator execution
0
General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
ATEX version available as an option
Tried and tested actuator design
Easy setting of switch points
Flexible and versatile
Stroke limiter available (optional)
Robust design
Interface in accordance with EN ISO 5211
Diverse accessories
GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: SC: Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version: 0015U: 00015 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set: SC4: Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
Actuator flange: F04: F04, flange type DIN EN ISO 5211
Coupling and wrench size: S11: Star, WAF = 11 mm
Material: A: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range: 3,5-7,0: 3,5-7,0 bar
GEMUE type: SU01: SC0015U
GEMUE actuator spring set: R: SC4, Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
GEMUE connection: O: F04 S11
GEMUE actuator execution: 0: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: SC: Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version: 0015U: 00015 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set: SC4: Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
Actuator flange: F04: F04, flange type DIN EN ISO 5211
Coupling and wrench size: S11: Star, WAF = 11 mm
Material: A: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range: 3,5-7,0: 3,5-7,0 bar
GEMUE type: SU01: SC0015U
GEMUE actuator spring set: R: SC4, Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
GEMUE connection: O: F04 S11
GEMUE actuator execution: 0: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
Item number: 88361643 SC0015USC4F04 S11A
GEMÜ SC ist ein pneumatischer, einfachwirkender Schwenkantrieb. Er arbeitet nach dem Doppelkolbenprinzip und eignet sich für den Aufbau auf Absperrklappen und Kugelhähne.
Typ: Premium Antrieb, pneumatisch, einfachwirkend, rechtsdrehend
Antriebsgröße: 0015U: 00015 (DR/DL/D3/D4/SC/SO/S3/S4)
Federsatz: SC4: Federnkonfiguration, nicht gekammert (SC/SO/S3/S4/Größe 0015)
Antriebsflansch: F04: F04, Flanschtyp DIN EN ISO 5211
Nabe und Schlüsselweite: S11: Stern, SW = 11 mm
Werkstoff: A: Allg. Industrieasuführung (Version A/DR/DL/D3/D4/SC/SO/S3/S4), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2
Steuerdruckbereich: 3,5-7,0: 3,5-7,0 bar
GEMUE Typ: SU01: SC0015U
GEMUE Antriebsfedersatz: R: SC4, Federnkonfiguration, nicht gekammert (SC/SO/S3/S4/Größe 0015)
GEMUE Anschluss: O: F04 S11
GEMUE Antriebsausführung: 0: Allg. Industrieasuführung (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ SC ist ein pneumatischer, einfachwirkender Schwenkantrieb. Er arbeitet nach dem Doppelkolbenprinzip und eignet sich für den Aufbau auf Absperrklappen und Kugelhähne.
Typ: SC: Premium Antrieb, pneumatisch, einfachwirkend, rechtsdrehend
Antriebsgröße: 0015U: 00015 (DR/DL/D3/D4/SC/SO/S3/S4)
Federsatz: SC4: Federnkonfiguration, nicht gekammert (SC/SO/S3/S4/Größe 0015)
Antriebsflansch: F04: F04, Flanschtyp DIN EN ISO 5211
Nabe und Schlüsselweite: S11: Stern, SW = 11 mm
Werkstoff: A: Allg. Industrieasuführung (Version A/DR/DL/D3/D4/SC/SO/S3/S4), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2
Steuerdruckbereich: 3,5-7,0: 3,5-7,0 bar
GEMUE Typ: SU01: SC0015U
GEMUE Antriebsfedersatz: R: SC4, Federnkonfiguration, nicht gekammert (SC/SO/S3/S4/Größe 0015)
GEMUE Anschluss: O: F04 S11
GEMUE Antriebsausführung: 0: Allg. Industrieasuführung (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
Artikelnummer: 88361643 SC0015USC4F04 S11A
GEMÜ SC est un actionneur quart de tour pneumatique à simple effet. Fonctionnant selon le principe du double piston, il convient pour un montage sur les vannes papillon et à boisseau.
Type: SC: Premium actionneur, pneumatique, simple effet, rotation à droite
La taille de l'actionneur: 0015U: 00015 (DR/DL/D3/D4/SC/SO/S3/S4)
Ensemble de ressorts: SC4: Configuration à ressort, non chambrée (SC/SO/S3/S4/taille 0015)
Bride de actionneur: F04: F04, type de bride DIN EN ISO 5211
Couplage et taille de la clé: S11: Étoile, SW = 11 mm
Matière: A: Version industr. générale (Version A/DR/DL/D3/D4/SC/SO/S3/S4), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2
Plage de pression de contrôle: 3,5-7,0: 3,5-7,0 bar
GEMUE type: SU01: SC0015U
GEMUE ensemble de ressorts: R: SC4, Configuration à ressort, non chambrée (SC/SO/S3/S4/taille 0015)
GEMUE connexion: O: F04 S11
GEMUE exécution de l'actionn.: 0: Version industr. générale (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ SC est un actionneur quart de tour pneumatique à simple effet. Fonctionnant selon le principe du double piston, il convient pour un montage sur les vannes papillon et à boisseau.
Type: SC: Premium actionneur, pneumatique, simple effet, rotation à droite
La taille de l'actionneur: 0015U: 00015 (DR/DL/D3/D4/SC/SO/S3/S4)
Ensemble de ressorts: SC4: Configuration à ressort, non chambrée (SC/SO/S3/S4/taille 0015)
Bride de actionneur: F04: F04, type de bride DIN EN ISO 5211
Couplage et taille de la clé: S11: Étoile, SW = 11 mm
Matière: A: Version industr. générale (Version A/DR/DL/D3/D4/SC/SO/S3/S4), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2
Plage de pression de contrôle: 3,5-7,0: 3,5-7,0 bar
GEMUE type: SU01: SC0015U
GEMUE ensemble de ressorts: R: SC4, Configuration à ressort, non chambrée (SC/SO/S3/S4/taille 0015)
GEMUE connexion: O: F04 S11
GEMUE exécution de l'actionn.: 0: Version industr. générale (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
Numéro d'article: 88361643 SC0015USC4F04 S11A
The tender texts have been copied to the clipboard