The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Good level of accuracy, simple operation
Clear and large size printed scale
ATEX version available as an option
Over 500 standard scales and 13,000 special scales are available with further scales on request
Corrosion-resistant plastic parts
The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 861: Variable area flowmeter, PVC float with magnet, (series 850)
RoHS conformance: R: Conformance to RoHS
DN: 15: DN 15
Body configuration: D: Straight through tube
Connection type: 33: Union end with inch insert - BS (socket)
Metering tube material: 3: PVC-U, transparent
O-ring material: 14: EPDM
Union material: 1: Insert PVC-U, union nut PP grey
Metering tube size: 24: Conus 24
Measuring range: 250: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 20: Lower measuring range limit of scale
Scale maximum: 250: Upper measng range limit of scale
Unit: l/h: Litres per hour
The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 861: Variable area flowmeter, PVC float with magnet, (series 850)
RoHS conformance: R: Conformance to RoHS
DN: 15: DN 15
Body configuration: D: Straight through tube
Connection type: 33: Union end with inch insert - BS (socket)
Metering tube material: 3: PVC-U, transparent
O-ring material: 14: EPDM
Union material: 1: Insert PVC-U, union nut PP grey
Metering tube size: 24: Conus 24
Measuring range: 250: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 20: Lower measuring range limit of scale
Scale maximum: 250: Upper measng range limit of scale
Unit: l/h: Litres per hour
Item number: 88421568 861R15D33 314 124 250
Der Durchflussmesser GEMÜ 850 arbeitet nach dem Schwebekörperprinzip und verfügt über ein transparentes Messrohr. Die auf das Messrohr aufgedruckte Messskala ist jeweils auf das entsprechende Durchflussmedium abgestimmt. Angespritzte Schwalbenschwanzleisten dienen zur Aufnahme von Sollwert-Zeigern, Grenzwert- und Signaleinrichtungen.
Typ: Schwebekörper-Durchflussmesser, Schwebekörper PVC mit Magnet, (Baureihe 850)
Konformität RoHS: R: konform nach RoHS
DN: 15: DN 15
Gehäuseform: D: Durchgangsrohr
Anschlussart: 33: Armaturenverschraubung mit Einlegeteil Zoll - BS (Muffe)
Messrohrwerkstoff: 3: PVC-U, glasklar
O-Ring Werkstoff: 14: EPDM
Anschlusswerkstoff: 1: Einlegeteil PVC-U, Überwurfmutter PP grau
Messrohrgröße: 24: Konus 24
Messbereich: 250: maximaler Messbereich des Durchflussmessers
Medium: Wasser: Wasser
Temperatur: 20°C: Mediumstemperatur
Skala minimal: 20: untere Messbereichsgrenze der Skala
Skala maximal: 250: obere Messbereichsgrenze der Skala
Einheit: l/h: Liter pro Stunde
Der Durchflussmesser GEMÜ 850 arbeitet nach dem Schwebekörperprinzip und verfügt über ein transparentes Messrohr. Die auf das Messrohr aufgedruckte Messskala ist jeweils auf das entsprechende Durchflussmedium abgestimmt. Angespritzte Schwalbenschwanzleisten dienen zur Aufnahme von Sollwert-Zeigern, Grenzwert- und Signaleinrichtungen.
Typ: 861: Schwebekörper-Durchflussmesser, Schwebekörper PVC mit Magnet, (Baureihe 850)
Konformität RoHS: R: konform nach RoHS
DN: 15: DN 15
Gehäuseform: D: Durchgangsrohr
Anschlussart: 33: Armaturenverschraubung mit Einlegeteil Zoll - BS (Muffe)
Messrohrwerkstoff: 3: PVC-U, glasklar
O-Ring Werkstoff: 14: EPDM
Anschlusswerkstoff: 1: Einlegeteil PVC-U, Überwurfmutter PP grau
Messrohrgröße: 24: Konus 24
Messbereich: 250: maximaler Messbereich des Durchflussmessers
Medium: Wasser: Wasser
Temperatur: 20°C: Mediumstemperatur
Skala minimal: 20: untere Messbereichsgrenze der Skala
Skala maximal: 250: obere Messbereichsgrenze der Skala
Einheit: l/h: Liter pro Stunde
Artikelnummer: 88421568 861R15D33 314 124 250
Le débitmètre GEMÜ 850 fonctionne selon le principe du corps en suspension et dispose d'un tube de mesure transparent. L'échelle de mesure imprimée sur le tube de mesure est adaptée au liquide de débit. Les queues d’aronde moulées sur le tube facilitent la fixation d’accessoires tels que: index de lecture, détecteurs de position mini et maxi, capteur de mesure en continue.
Type: 861: Débitmètre à ludion, ludion PVC, magnétique
Conformité RoHS: R: Conforme RoHS
DN: 15: DN 15
Forme du corps: D: Tube principal
Type de raccordement: 33: Raccords union à coller / souder en emboîture - en pouces
Matériau du tube: 3: PVC-U, transparent
Matériau du joint torique: 14: EPDM
Matériau du raccordement: 1: Collet PVC-U, écrou PP
Taille du tube: 24: Cône 24
Plage de mesure: 250: Plage de mesure maximale du débitmètre
Fluide: Wasser: Eau
Température: 20°C: température du milieu
Minimum d'échelle: 20: Plage de mes.inf.lim.d'échelle
Maximum d'échelle: 250: Plage de mes.sup.lim.d'échelle
Unité: l/h: l/h
Le débitmètre GEMÜ 850 fonctionne selon le principe du corps en suspension et dispose d'un tube de mesure transparent. L'échelle de mesure imprimée sur le tube de mesure est adaptée au liquide de débit. Les queues d’aronde moulées sur le tube facilitent la fixation d’accessoires tels que: index de lecture, détecteurs de position mini et maxi, capteur de mesure en continue.
Type: 861: Débitmètre à ludion, ludion PVC, magnétique
Conformité RoHS: R: Conforme RoHS
DN: 15: DN 15
Forme du corps: D: Tube principal
Type de raccordement: 33: Raccords union à coller / souder en emboîture - en pouces
Matériau du tube: 3: PVC-U, transparent
Matériau du joint torique: 14: EPDM
Matériau du raccordement: 1: Collet PVC-U, écrou PP
Taille du tube: 24: Cône 24
Plage de mesure: 250: Plage de mesure maximale du débitmètre
Fluide: Wasser: Eau
Température: 20°C: température du milieu
Minimum d'échelle: 20: Plage de mes.inf.lim.d'échelle
Maximum d'échelle: 250: Plage de mes.sup.lim.d'échelle
Unité: l/h: l/h
Numéro d'article: 88421568 861R15D33 314 124 250
The tender texts have been copied to the clipboard