LSC 209ZKK 32014DS X

Limit Switch Box ATEX

Item number: 88827403
Description
Type LSC Limit switch box for quarter turn actuators
Switch 209 Inductive sensor, 2-wire, Namur, ATEX, P+F, NJ2-V3-N
Accessory Z Accessory
Werkstoff Gehäuse / Anbausatz KK Plastic housing Plastic mounting kit
Electrical connection 3201 NPT ½ threaded connection
Option 4D Large 3D display
SIL S SIL 1-3 (IEC 61508:2010)
Special version X ATEX(2014/34/EU), IECEx

The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.

  • Adjustable switch point tolerances
  • Compact, solid housing
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • Simple mounting and retrofitting to quarter turn actuators
  • Up to four position feedback messages
  • Solenoid valve connection (optional)
  • 3D optical position indicator (optional)
  • OPEN/CLOSE LED display (optional)
  • Low temperatures to -40 °C (optional)