C487900U222E1NL0GB1950N

Butterfly valve, manual

Item number: 88945871
Description
Type C487 Butterfly valve, manually operated
DN 900 DN 900
Body configuration U Double flange version (U-Section), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 2 EN 1092 PN 10
Body material 2 EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material E EN-GJS-400-15 (GGG-40), RESICOAT R4-ES coated 250 µm, epoxy
Shaft material 1 AISI 420 / 1.4021
Liner material N NBR
Liner fixing L Seat loose
Control function 0 Manually operated
Actuator version GB1950N Gearbox, cast iron, Gearbox, cast iron

The GEMÜ C487 soft seated butterfly valve is manually operated. It has a metal gearbox. The butterfly valve is available in nominal sizes DN700 - 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Simple installation
  • Low torques
  • Modular construction
  • Advanced seal design - even for larger diameters