B22 8D 137 5L SR1

Ball valve, manual 2/2-way

Item number: 88862562
Description
Type B22 Ball valve, metal, manually operated, three-piece body, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN 8 DN 8
Body/ball configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Control function L Manually operated, lockable hand lever
Actuator version SR1 Metal hand lever for DN8-DN20, normally closed, incl. mounting kit, F03F04D09

The GEMÜ B22 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device