Connection: Butt weld spigot; Flare Body material: PVDF Max. operating pressure: 6 bar Max. media temperature: 200 ° C Min. media temperature: 25 ° C Nominal sizes: DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2'')