GEMÜ FMRT FlareStar

Union reducer tee with flare connection and NPT male thread on Z

  • Technical specifications
  • Connection: Flare; Male thread
  • Body material: PFA
  • Max. operating pressure: 6 bar
  • Max. media temperature: 200 ° C
  • Min. media temperature: 25 ° C