eSyDrive

eSyDrive

Motorized valves | 5. Online settings GEMÜ eSyDrive

The final part of this five-part video series presents the key setting options and functions of the eSy-Web web interface for motorized valves of the GEMÜ eSyDrive series of actuators. The behaviour patterns and control parameters can be adjusted depending on the operating mode. The 'Settings' menu item can be used to adjust the control characteristics, apply a setpoint limit and set the permitted system deviation. Plus, via the 'Functions' menu item, the response to an error can be configured, and the function and operation of the digital inputs and outputs can be adjusted. The oscilloscope function is used to display various signals with the setpoint value and the actual value over time in order to check the control parameters and make further optimizations.