ADA4000U F16/25 S55A H

Actuator, pneumatic, DA

Item number: 88430115
Description
Type ADA Universal actuator, pneumatic, double acting, clockwise rotation
Actuator version 4000U 4000 (ADA/ASR/ASL)
Actuator flange F16 F16, flange type DIN EN ISO 5211, F25, flange type DIN EN ISO 5211
Coupling and wrench size S55 Star, WAF = 55 mm
Material A Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
Actuator with stroke limiter H Operator with stroke limiter
Control pressure range 3,0-8,0 3,0-8,0 bar
GEMUE type B40U ADA4000U
GEMUE actuator spring set A 0, Springs on each side (ADA)
GEMUE connection M F16/F25 S55
GEMUE actuator execution H General industrial version + stroke limiter

GEMÜ ADA is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Simple installation
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • SIL 3 certified
  • Diverse accessories