R629 32D 07529C1A0 1F

Diaphragm valve, motorized

Item number: 88734349
Description
Type R629 Diaphragm valve, motorized, plastic diaphragm valve
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 0 Spigot DIN
Valve body material 75 Inliner PVDF / outliner PP, reinforced
Diaphragm material 29 EPDM
Voltage / Frequency C1 24 V DC
Control module A0 OPEN/CLOSE control (economy)
Actuator version 1F Actuator size 1 diaphragm size 25
Diaphragm size 25 Diaphragm size 25

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.

  • Motorized linear actuator for Open/Close applications
  • Self-locking spindle actuator
  • Safety shut-down integrated
  • Standard optical position indicator and manual override
  • Integrated emergency power supply module (optional)
  • Electrical position indicator GEMÜ 1215 (optional)