R690 25D7X75541EDN

Diaphragm valve, pneumatic

Item number: 88828556
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 7X Without union ends
Valve body material 75 Inliner PVDF / outliner PP, reinforced
Diaphragm material 54 PTFE/EPDM one-piece
Control function 1 Normally closed (NC)
Actuator version EDN Actuator size EDN (diaphragm size 20)
Diaphragm size 20 Diaphragm size 20

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure