52 4D 1 1 4123050/60

Solenoid valve, directly cont.

Item number: 88000236
Description
Type 52 Solenoid valve, directly controlled
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 1 PVC-U, grey
Seal material 4 FPM
Control function 1 Normally closed (NC)
Voltage 230 230 V
Frequency 50/60 50 - 60 Hz

The GEMÜ 52 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.

  • Good cleanability
  • Hermetic separation between medium and actuator
  • The solenoid can be replaced without removing the valve body from the piping