649 20T80415MC1L0 5088 SF41A

Diaphragm valve, motorized

Item number: 88877352
Description
Type 649 Diaphragm valve, motorized, electro mechanical hollow shaft actuator, webserver, display, keypad, electronic limitation of opening and closing stroke
DN 20 DN 20
Body configuration T T body
Connection type 80 Clamps ASME BPE Face to face ASME BPE
Valve body material 41 1.4435 (316L), block material
Diaphragm material 5M PTFE/EPDM two-piece
Voltage / Frequency C1 24 V DC
Control module L0 OPEN/CLOSE, positioner and process controller
DN -2 50 DN 50
Connection type spigot 2 88 Clamp ASME BPE
Execution type SF4 Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Actuator version 1A Actuator size 1
Surface SF4 Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Diaphragm size 25 Diaphragm size 25

The GEMÜ 649 eSyDrive diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.

  • Open/Close function, positioner and process controller
  • Force and speed are variably adjustable
  • Extensive diagnostic functions
  • Operable via web interface eSy-Web or Modbus TCP
  • Hollow shaft drive based on brushless and sensorless technology
  • Various functions of add-on components and accessories are already integrated (e.g. position indicators, stroke limiters, etc.)
  • Hermetic separation between medium and actuator