687 25T5941131F/N 50591537

Diaphragm valve, pneumatic

Item number: 88866668
Description
Type 687 Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN 25 DN 25
Body configuration T T body
Connection type 59 Spigots ASME BPE
Valve body material 41 1.4435 (316L), block material
Diaphragm material 13 EPDM
Control function 1 Normally closed (NC)
Actuator version F/N Operator size F/N
DN -2 50 DN 50
Connection type spigot 2 59 Spigots ASME BPE
Execution type 1537 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface 1537 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size 25 Diaphragm size 25

The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • Wide range of adaptation options for add-on components and accessories