Actuator version
Filter
DU03AP: Actuator, pneumatic, DA - at 6 bar, 35.2 Nm, 2.5–8.0 bar DR0030U F05/07 S14
DU06AP: Actuator, pneumatic, DA - at 6 bar, 69.8 Nm, 2.5–8.0 bar DR0060U F05/07 S14
DU10AC: Actuator, pneumatic, DA - at 6 bar, 110 Nm, 2.5–8.0 bar DR0100U F05/07 S17
DU15AD: Actuator, pneumatic, DA - at 6 bar, 160 Nm, 2.5–8.0 bar DR0150U F07/10 S22
DU22AD: Actuator, pneumatic, DA - at 6 bar, 258 Nm, 2.5–8.0 bar DR0220U F07/10 S22
DU30AD: Actuator, pneumatic, DA - at 6 bar, 332 Nm, 2.5–8.0 bar DR0300U F07/10 S22
DU45AG: Actuator, pneumatic, DA - at 6 bar, 522 Nm, 2.5–8.0 bar DR0450U F10/12 S27
DU90AK: Actuator, pneumatic, DA - at 6 bar, 919 Nm, 2.5–8.0 bar DR0900U F14 S36
GR07QP: Actuator, pneumatic, SA - at 0°, 13,3Nm GSR0075 SC3F05/07 S14 4.0–6.0 bar
GR07SP: Actuator, pneumatic, SA - at 0°, 20,2Nm GSR0075 SC5F05/07 S14 4.5–8.0 bar
GR08QP: Actuator, pneumatic, SA - at 0°, 23,5Nm GSR0085 SC3F05/07 S14 4.0–6.0 bar
GR08QY: Actuator, pneumatic, SA - at 0°, 23,5Nm GSR0085 SC3F05/07 S11 4.0–6.0 bar
GR08RP: Actuator, pneumatic, SA - at 0°, 28,8Nm GSR0085 SC4F05/07 S14 4.0–7.0 bar
GR08RY: Actuator, pneumatic, SA - at 0°, 28,8Nm GSR0085 SC4F05/07 S11 4.0–7.0 bar
GR08SP: Actuator, pneumatic, SA - at 0°, 38Nm GSR0085 SC5F05/07 S14 4.5–8.0 bar
GR08SY: Actuator, pneumatic, SA - at 0°, 38Nm GSR0085 SC5F05/07 S11 4.5–8.0 bar
GR10Q8: Actuator, pneumatic, SA - at 0°, 36Nm GSR0100 SC3F07/10 S14 4.0–6.0 bar
GR10R8: Actuator, pneumatic, SA - at 0°, 42,7Nm GSR0100 SC4F07/10 S14 4.0–7.0 bar
GR10S8: Actuator, pneumatic, SA - at 0°, 54,6Nm GSR0100 SC5F07/10 S14 4.5–8.0 bar
GR11QE: Actuator, pneumatic, SA - at 0°, 62,2Nm GSR0115 SC3F07/10 S17 4.0–6.0 bar
GR11RE: Actuator, pneumatic, SA - at 0°, 69,9Nm GSR0115 SC4F07/10 S17 4.0–7.0 bar
GR11SE: Actuator, pneumatic, SA - at 0°, 97,3Nm GSR0115 SC5F07/10 S17 4.5–8.0 bar
GR12QE: Actuator, pneumatic, SA - at 0°, 81,4Nm GSR0125 SC3F07/10 S17 4.0–6.0 bar
GR12RE: Actuator, pneumatic, SA - at 0°, 91,0Nm GSR0125 SC4F07/10 S17 4.0–7.0 bar
GR12SE: Actuator, pneumatic, SA - at 0°, 120,9Nm GSR0125 SC5F07/10 S17 4.5–8.0 bar
GR14RA: Actuator, pneumatic, SA - at 0°, 141,8Nm GSR0140 SC4F10/12 S22 4.0–7.0 bar
GR14RG: Actuator, pneumatic, SA - at 0°, 141,8Nm GSR0140 SC4F10/12 S27 4.0–7.0 bar
GR14SA: Actuator, pneumatic, SA - at 0°, 189,5Nm GSR0140 SC5F10/12 S22 5.0–8.0 bar
GR14SG: Actuator, pneumatic, SA - at 0°, 189,5Nm GSR0140 SC5F10/12 S27 5.0–8.0 bar
GR16SA: Actuator, pneumatic, SA - at 0°, 251,2Nm GSR0160 SC5F10/12 S22 5.0–6.0 bar
GR18GB: Actuator, pneumatic, SA - at 0°, 286Nm GSR0180 S10F10/14 S27 4.0–6.0 bar
GR18HB: Actuator, pneumatic, SA - at 0°, 343Nm GSR0180 S12F10/14 S27 4.0–8.0 bar
GR18KB: Actuator, pneumatic, SA - at 0°, 400Nm GSR0180 S14F10/14 S27 5.0–8.0 bar
HR06AP: Actuator, pneumatic, DA - at 6 bar, 38.8 Nm GDR0065 F05/07 S14 2.5–8.0 bar
HR06AY: Actuator, pneumatic, DA - at 6 bar, 38.8 Nm GDR0065 F05/07 S11 2.5–8.0 bar
HR07AP: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S14 2.5–8.0 bar
HR07AY: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S11 2.5–8.0 bar
HR08AC: Actuator, pneumatic, DA - at 6 bar, 101.9 Nm GDR0085 F05/07 S17 2.5–8.0 bar
HR08AP: Actuator, pneumatic, DA - at 6 bar, 101.9 Nm GDR0085 F05/07 S14 2.5–8.0 bar
HR10A8: Actuator, pneumatic, DA - at 6 bar, 153.1 Nm GDR0100 F07/10 S14 2.5–8.0 bar
HR10AE: Actuator, pneumatic, DA - at 6 bar, 153.1 Nm GDR0100 F07/10 S17 2.5–8.0 bar
HR11AD: Actuator, pneumatic, DA - at 6 bar, 258.7 Nm GDR0115 F07/10 S22 2.5–8.0 bar
HR12AD: Actuator, pneumatic, DA - at 6 bar, 340.1 Nm GDR0125 F07/10 S22 2.5–8.0 bar
HR14AA: Actuator, pneumatic, DA - at 6 bar, 456 Nm GDR0140 F10/12 S22 2.5–8.0 bar
HR14AG: Actuator, pneumatic, DA - at 6 bar, 456 Nm GDR0140 F10/12 S27 2.5–8.0 bar
HR16AG: Actuator, pneumatic, DA - at 6 bar, 689 Nm GDR0160 F10/12 S27 2.5–8.0 bar
HR18AH: Actuator, pneumatic, DA - at 6 bar, 1123 Nm GDR0180 F10/14 S36 2.5–8.0 bar
S12UKG: Actuator, pneumatic, SA - at 0°, 510 Nm, 5.5–8.0 bar SC1200U 6F10/12 S27
S20UFV: Actuator, pneumatic, SA - at 0°, 649 Nm, 4.0–8.0 bar SC2000U4/5F12 D27
S20UKK: Actuator, pneumatic, SA - at 0°, 865 Nm, 5.5–8.0 bar SC2000U 6F14 S36
S30UKL: Actuator, pneumatic, SA - at 0°, 1309 Nm, 5.5–8.0 bar SC3000U 6F16 S46
SU06KP: Actuator, pneumatic, SA - at 0°, 26.5 Nm, 5.5–8.0 bar SC0060U 6F05/07 S14
SU10FC: Actuator, pneumatic, SA - at 0°, 33.0 Nm, 4.0–8.0 bar SC0100U4/5F05/07 S17
SU10KC: Actuator, pneumatic, SA - at 0°, 44.0 Nm, 5.5–8.0 bar SC0100U 6F05/07S17D11
SU15KC: Actuator, pneumatic, SA - at 0°, 60.8 Nm, 5.5–8.0 bar SC0150U 6F05/07 S17
SU22KD: Actuator, pneumatic, SA - at 0°, 98.4 Nm, 5.5–8.0 bar SC0220U 6F07/10 S22
SU30KD: Actuator, pneumatic, SA - at 0°, 126 Nm, 5.5–8.0 bar SC0300U 6F07/10 S22
SU45HG: Actuator, pneumatic, SA - at 0°, 181 Nm, 5.0–8.0 bar SC0450U5/6F10/12 S27
SU45KG: Actuator, pneumatic, SA - at 0°, 198 Nm, 5.5–8.0 bar SC0450U 6F10/12 S27
SU60KG: Actuator, pneumatic, SA - at 0°, 269 Nm, 5.5–8.0 bar SC0600U 6F10/12 S27
SU90KG: Actuator, pneumatic, SA - at 0°, 379 Nm, 5.5–8.0 bar SC0900U 6F10/12 S27