Type
Filter
4242: Combi switchbox
Fieldbus
Filter
000: Without, 24 V DC version
A3: AS-Interface, 62 slaves, 4I/3O
A4: AS-Interface, 62 slaves, 8I/8O
A5D: AS-Interface 5, 96 slaves, BLE deactivated
A5: AS-Interface 5, 96 slaves, BLE
DN: DeviceNet
IOL: IO-Link
Accessory
Filter
Z: Accessory
Housing material
Filter
01: Unterteil PPS, Oberteil PC
07: Stainless steel base, PC cover
14: Aluminium base, PC cover
Action
Filter
01: Combi switchbox, single acting
02: Combi switchbox, double acting
K1: Combi switchbox, compact version, single acting
Electrical connection
Filter
01: M12 plug, 5-pin
02: M12 plug, 8-pin, (only for 24 V DC version)
S1: M12 plug, 5-pin, stainless steel size 2
S2: M12 plug, 8-pin, stainless steel size 2
Pneumatic connection
Filter
01: M5 connection thread size 1, G1/8 connection thread size 2
02: Air supply 4 mm angled connection, outlet 4 mm angled connection
03: Air supply 4 mm T connection, outlet 4 mm angled connection
04: Air supply 6 mm angled connection, outlet 6 mm angled connection
05: Air supply 6 mm T-connection, exhaust air 6 mm angled connection
E1: M5 connection thread size 1, G1/8 connection thread size 2
E4: Air supply 6 mm angled connection, exhaust air 6 mm angled connection (for IP67 or piped air outlet)
U8: Air supply 1/4" angled connection, exhaust air 1/4" angled connection
Option
Filter
00: Without
01: Manual override
11: Manual override Inversed Feedback
40: Inversed LED colours
41: Inversed LED colours, manual override
50: Inversed LED colours inversed LED feedback
51: Inversed LED colours, manual override, inversed feedback
80: Inversed LED colour deactivated high-visibility feedback position
90: Deactivated high visibility position feedback
Flow rate
Filter
01: 14 Nl/min, size 1
02: 23 Nl/min (Booster), size 1
03: 250 Nl/min, size 2
R3: 145 Nl/min, size 2
Travel sensor version
Filter
030: Potentiometer, 30 mm length
075: Potentiometer, 75 mm length
Execution type
Filter
OHNE: None
High Purity version
Filter
OHNE: None
HP: High Purity
Special version
Filter
OHNE: None
X: ATEX(2014/34/EU), IECEx
Y: NEC 500 and UL/CSA approval
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability