R563 15D 120 4C1S5B3300 0A

Control valve motorized

Item number: 88753625
Description
Type R563 Control valve, motorized, eSyStep
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 20 PVDF
Seal material 4 FPM
Voltage / Frequency C1 24 V DC
Control module S5 Positioner, configured for emergency power supply module (NC)
Control characteristic B Regulating cone, equal-percentage
Kv value 3300 3300 l/h
Actuator version 0A Actuator size 0

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ R563 2/2-way straight seat control valve has a body with an integrated control mechanism. The GEMÜ R563 valve was specially developed for controlling small quantities and allows flow rates from 63 l/h to 3300 l/h. The valve will be available with a positioner for a 0/4-20 mA or 0-10 V input signal and can also be configured to a fail-safe position by using an emergency power supply module. Additional functions can be adapted via the IO-Link interface. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.

  • Control of liquid and gaseous media from 63 l/h to 3300 l/h
  • Linear or equal-percentage control characteristic options
  • Hermetic separation between medium and actuator
  • Actuating speed max. 3 mm/s
  • Parameterizable via IO-Link
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)