8506 6M 114 21 24 DC

5/2, 3/2 Namur Solenoid Valve

Item number: 88046910
Description
Type 8506 Pilot solenoid valve, servo assisted, manual override
Body configuration M Multi-port version
Connection type 1 Threaded sockets DIN ISO 228
Valve body material 14 3.0615 AlMgSiPb
Seal material 2 NBR
Switch position 1 Closed neutral position
Voltage 24 24 V
Frequency DC DC

The GEMÜ 8506 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.

  • Optional installation position
  • The solenoid can be replaced without removing the valve body from the piping
  • The coil can be rotated by 90°
  • Simple conversion from 3/2-way valve to 5/2-way valve