3020 25D78 114P523 36001187

Flow Transmitter

Item number: 88603935
Description
Type 3020 Flow transmitter, turbine
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 78 Union end with DIN insert (for IR butt welding)
Material 1 Body PVC-U, grey; internal components PVDF
Seal material 14 EPDM
Display position P Without display
Transducer 523 Analogue output 4 - 20mA
Flow rate 3600 Maximum flow rate 3600 l/h
Execution type 1187 Insert in PE

GEMÜ 3020 is a volumetric flow measuring turbine. There is a separation of media between the measuring and evaluating unit and it has integrated flow rectifiers. The evaluating unit uses industrial standard measurement signals and is works calibrated.

  • Very low pressure loss
  • Short inlet/outlet distances
  • Precise volume flow measurement
  • Integrated flow rectifier