415 25D6037 41 0 0101

Butterfly valve, pneumatic NC

Item number: 88621786
Description
Type 415 Butterfly valve, pneumatically operated
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C
Body material 37 1.4408, investment casting
Seat (liner) 4 FPM
Control function 1 Normally closed (NC)
Actuator version 0 Operator diameter 50 mm
Execution type 0101 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Shaft connection and size D08 Square, diagonal, WAF 8 mm

The GEMÜ 415 soft seated butterfly valve made from stainless steel or brass is pneumatically operated by a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.

  • Suitable for vacuum applications and low temperatures
  • High-quality butterfly valve made from stainless steel or brass
  • Available in small nominal sizes
  • Compact and robust body
  • Corrosion-resistant and space-saving piston actuator made from plastic or metal