610 15D33 1 411/N 0104

Diaphragm valve, pneumatic

Item number: 88817025
Description
Type 610 Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 33 Union end with inch insert - BS (socket)
Valve body material 1 PVC-U, grey
Diaphragm material 4 FPM
Control function 1 Normally closed (NC)
Actuator version 1/N Operator size 1/N
Execution type 0104 Media wetted parts cleaned for high purity media and packed in plastic bag
Diaphragm size 10 Diaphragm size 10

The GEMÜ 610 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Same mounting height planes over multiple nominal sizes
  • High flow rate
  • Integral optical position indicator and closing stroke limiter as standard
  • Option with electrical position indicator