ADHNA D27K D19 29

Item number: 88378506
Description
Type ADH Mounting sleeve
Material N Nickel-plated steel
Antrieb A Operator mounting
Shaft connection and size D27 Diagonal square, WAF = 27 mm, Diagonal square, WAF = 19 mm
Body K Body mounting
Length 29 29 mm

The mounting sleeve accessories are available in the square and star geometry designs. These are used for the shaft and hub support for quarter turn actuators. Both sleeves have an internal square drive (please observe stated measurement dimensions here). The sleeve material is sintered metal and they are chemically nickel plated with a surface of 25 µm.