The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Good level of accuracy, simple operation
Clear and large size printed scale
ATEX version available as an option
Over 500 standard scales and 13,000 special scales are available with further scales on request
Corrosion-resistant plastic parts
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 811: Variable area flowmeter, PVC float with magnet, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 20: DN 20
Body configuration: D: Straight through tube
Connection type: 7: Union end with DIN insert (socket)
Metering tube material: 3: PVC-U, transparent
O-ring material: 14: EPDM
Union material: 1: Insert PVC-U, union nut PP grey
Metering tube size: 49: Conus 49
Measuring range: 650: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 50: Lower measuring range limit of scale
Scale maximum: 650: Upper measng range limit of scale
Unit: l/h: Litres per hour
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 811: Variable area flowmeter, PVC float with magnet, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 20: DN 20
Body configuration: D: Straight through tube
Connection type: 7: Union end with DIN insert (socket)
Metering tube material: 3: PVC-U, transparent
O-ring material: 14: EPDM
Union material: 1: Insert PVC-U, union nut PP grey
Metering tube size: 49: Conus 49
Measuring range: 650: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 50: Lower measuring range limit of scale
Scale maximum: 650: Upper measng range limit of scale
Unit: l/h: Litres per hour
Item number: 88664596 811R20D 7 314 149 650
The tender texts have been copied to the clipboard