The GEMÜ 1215 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position (end position open) of the valve spindle is reliably detected and fed back electronically by the operating bush with a microswitch.
Position feedback via microswitch
The housing can be rotated through 360°
In addition to electrical position indication an optical position indicator is also installed
ATEX version available as an option
The electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position (end position open) of the valve spindle is reliably detected and fed back electronically by the operating bush with a microswitch.
Type: 1215: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Type of design: 6968: Optional housing display, PG11 Skintop cable gland
The GEMÜ 1215 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position (end position open) of the valve spindle is reliably detected and fed back electronically by the operating bush with a microswitch.
Type: 1215: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Type of design: 6968: Optional housing display, PG11 Skintop cable gland
Item number: 88239717 1215000Z1110 6968 X
The tender texts have been copied to the clipboard