Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN
250
DN 250
Body configuration
L
Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure
2
10 bar
Connection type
D
ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 20
Body material
2
EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material
C
1.4408, HALAR coated
Shaft material
1
1.4021
Shut-off seal material
E
EPDM
Liner fixing
L
Liner loose
Execution type
0124
Butterfly valve with special greasing
Actuator flange
F07
F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
The GEMÜ R480 Victoria soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Low torques thanks to PTFE coated bushes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Liner material is easy to read when installed
Sleek disc design for higher Kv values
Robust body coating comparable to ISO 12944-6 C5
The soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: R480: Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN: 250: DN 250
Body configuration: L: Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: D: ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material: C: 1.4408, HALAR coated
Shaft material: 1: 1.4021
Shut-off seal material: E: EPDM
Liner fixing: L: Liner loose
Execution type: 0124: Butterfly valve with special greasing
Actuator flange: F07: F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
Shaft connection and size: D22: Square, diagonal, WAF 22 mm
The GEMÜ R480 Victoria soft seated metal butterfly valve is equipped with a bare shaft with top flange in accordance with EN ISO 5211. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: R480: Butterfly valve, bare shaft, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN: 250: DN 250
Body configuration: L: Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: D: ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material: C: 1.4408, HALAR coated
Shaft material: 1: 1.4021
Shut-off seal material: E: EPDM
Liner fixing: L: Liner loose
Execution type: 0124: Butterfly valve with special greasing
Actuator flange: F07: F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
Shaft connection and size: D22: Square, diagonal, WAF 22 mm
Item number: 88827317 R480250L2D2C1ELF0710 D22 0124
The tender texts have been copied to the clipboard