N570 20D 0 314 07 45

Strainer

Item number: 88693347
Description
Type N570 Strainer
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 0 Spigots DIN
Valve body material 3 PVC-U, transparent
Seal material 14 EPDM
Mesh spacing 07 0.7 mm
Filter material 45 1.4301

The GEMÜ N570 strainer has a body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM. Contaminants in the medium are retained by the integrated filter insert.

  • Easy to service
  • Low weight
  • Corrosion resistant plastic body