The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Available in large nominal sizes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Special materials for disc, seal and valve body
Vulcanizable liner
Abrasion-resistant version possible
The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Type: D480: Butterfly valve, bare shaft
DN: 250: DN 250
Body configuration: U: Double flange version (U-Section), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Housing material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Shut-off seal material: W: EPDM (ACS, WRAS and DVGW water certification)
Liner fixing: L: Seat loose
Actuator flange: F10: F10, flange type DIN EN ISO 5211
Shaft connection and size: D22: Square, diagonal, WAF 22 mm
Shaft length: 32: 32 mm
The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Type: D480: Butterfly valve, bare shaft
DN: 250: DN 250
Body configuration: U: Double flange version (U-Section), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Housing material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Shut-off seal material: W: EPDM (ACS, WRAS and DVGW water certification)
Liner fixing: L: Seat loose
Actuator flange: F10: F10, flange type DIN EN ISO 5211
Shaft connection and size: D22: Square, diagonal, WAF 22 mm
Shaft length: 32: 32 mm
Item number: 88686856 D480250U232A1WLF10 D22
The tender texts have been copied to the clipboard