Type: 9554: Actuator for angle seat globe valve, pneumatic, plastic piston actuator
DN: 25: DN 25
Actuator use: Z: Accessory
Seat seal: 5: Seal material PTFE
Control function: 1: Normally closed (NC)
Actuator version: 1: Operator size 1
Regulating cone: RE403: 2,5 m³/h - mod.EQ with red. seat
Type: 9554: Actuator for angle seat globe valve, pneumatic, plastic piston actuator
DN: 25: DN 25
Actuator use: Z: Accessory
Seat seal: 5: Seal material PTFE
Control function: 1: Normally closed (NC)
Actuator version: 1: Operator size 1
Regulating cone: RE403: 2,5 m³/h - mod.EQ with red. seat
Item number: 88460085 9554 25Z 51 1RE403
The tender texts have been copied to the clipboard