710 32D7820 41 1 1187
Ball valve, pneum. 2/2-way
| Item number: | 88458588 | |
| Description |
| Type | 710 | Ball valve, plastic, pneumatically operated |
| DN | 32 | DN 32 |
| Body configuration | D | 2/2-way body |
| Connection type | 78 | Union ends with DIN insert (for IR butt welding) |
| Ball valve material | 20 | PVDF |
| Seal material | 4 | FPM, maximum -15 °C - +210 °C |
| Control function | 1 | Normally closed (NC) |
| Actuator version | 1 | GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm |
| Execution type | 1187 | Insert in PE |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
- High flow rates
- Choice of various body materials and connection types
- 2/2 and 3/2-way versions available
- Optionally available with control ball