C57 12D7530 502A1 HPW
iComLine valve, manual
| Item number: | 88435831 | |
| Description |
| Type | C57 | Plastic globe valve, manual |
| Connection size | 12 | 3/4", international code: 12 |
| Body configuration | D | 2/2-way body |
| Connection type | 75 | Flare connection with PVDF union nut |
| Valve body material | 30 | PFA, perfluoroalkoxy |
| Seal material | 5 | PTFE |
| Control function | 0 | Manually operated |
| Actuator version | 2A1 | Operator size 2, seat diameter 9.55 mm, with optical position indicator |
| High Purity version | HPW | High Purity white |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ C57 iComLine ultra-pure 2/2-way plastic diaphragm globe valve is manually operated using a handwheel. All media wetted parts are made of PFA or PTFE The external actuator parts are made of PVDF. The external actuator parts are made of PVDF. An integral optical position indicator is standard. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.
- Low space requirement due to compact design
- Ideally suited for corrosive media
- High purity due to cleanroom manufacturing
- Manifolds are a space-saving design solution
- Choice of design with PTFE-coated screws and compression springs